The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Structure Cabling Connection-Jack Module Series

Vertiv's information modules portfolio includes Cat.5e, Cat.6, Cat.6A, Cat.8 and other shielded/unshielded information modules. All products exceed TIA/EIA and ISO/IEC performance evaluation standards and provide significant headroom when used in Vertiv's corresponding horizontal cabling systems, providing users with stable and reliable high-speed network applications.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Education
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare

Vertiv‘s information module series include: Cat.5e shielded/unshielded, Cat.6 shielded/unshielded, Cat.6A shielded/unshielded, Cat.8 shielded and other high-speed copper information modules, which meet the requirements of ISO/IEC 11801 and TIA/EIA-568 standards. All series of Vertiv panels and 19-inch airframes. All information module gold pin 50μm gold plating, to prevent surface oxidation while improving contact performance, to ensure performance and service life, through the gold pin, terminal and printed circuit continuous impedance analysis, to achieve the best impedance matching relationship. Unshielded Keystone series modules have a unique IDC typing method, which can isolate the relative position of each pair and keep the pair open twisted distance, making the performance more stable after construction, more solid termination and easier construction; the tower tip split structure design makes it easier to twist back and separate the cores of the twisted pairs. Shielded Keystone series modules as a whole metal castings, free of wire tools, construction faster, and to ensure the versatility of the connection and the reliability of the connection; special cable protection cover to prevent dust and keep the cable snap firmly, to reduce the impact of cable bending stress deformation on the transmission performance, including eight types of shielded Keystone modules with full nickel-plated metal shell, fully shielded design Optimizes the shielding effect and effectively prevents EMI.

Benefits

Non-shielded module unique IDC hit line design, making the construction more convenient, more solid termination, more stable performance after construction; shielded module without hit line design, construction more quickly
Excellent transmission performance
Good compatibility, adaptable to all series of VIDI panels and 19-inch air frame, flexible with a variety of scenes
Partner Login

Language & Location