The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Structure Cabling Connection-Fiber Patch Cord / Pigtail Series

Vertiv fiber optic patch cords are used for flexible patching of fiber optic lines, providing multimode, singlemode, FC, LC, SC, ST, MT-RJ connectors, adapter ceramic termination types PC/UPC/APC, multiple lengths available. All fiber optic sleeves are made of high quality ceramics to ensure very low loss of optical signal from fiber optic patch cords, ensuring very low insertion loss and reflection loss.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Construction and Engineering
  • Government
  • Healthcare

Vertiv fiber optic patch cords/ are used for flexible patching of fiber optic lines with a wide range of connectors such as OM1-OM5, OS2, single core/dual core, multimode/single mode, FC, LC, SC, ST, MT-RJ. All patch cords are 100% optically tested according to industrial standards to ensure reliability. High quality ceramic sleeving ensures durability and low insertion loss and is available in a variety of colors of sleeving or numbered tubing for easy core differentiation and cable management. Vertiv fiber optic pigtails include OM1-OM5, OS2, singlemode/multimode LC interface pigtails. High precision ceramic cores, advanced grinding technology and grinding equipment, the optical fiber's circular grinding offset, depression and ceramic end curvature radius and other technical parameters are in line with industry standards. 100% optical performance testing, superior optical performance. Comply with ANSI/TIA/EIA and ISO/IEC requirements for durability, moisture resistance, coupling stress, fiber tensile force and adaptability to harsh environments such as humidity, temperature extremes, plugging and unplugging forces and cable tensile stress, impact and vibration.

Benefits

Excellent performance, low failure rate
Low insertion loss, high return loss, effective resistance to signal attenuation
High quality ceramic casing, long service life
A variety of color options, easy to operation and maintenance management
Strong adaptability, to meet the harsh environment use
Partner Login

Language & Location