The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Structure Cabling Connection-Fiber Cable Pre-terminated Series

Vertiv's pre-terminated fiber optic cable is a high-density fiber optic connector MPO/MTP and fiber optic cable factory terminated, test field plug-and-play, supporting rapid deployment in user data centers. Pre-terminated fiber optic patch cable using indoor fiber optic cable for both ends of the connector pre-terminated, optional connectors: LC, SC, ST, FC, MTRJ, etc.; optional cable types: zero water peak single-mode OS2 9/125, 10 Gigabit multimode OM3, 10 Gigabit multimode OM4, 10 Gigabit multimode OM5 and other specifications core.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Construction and Engineering
  • Education
  • Government
  • Healthcare

Vertiv pre-terminated fiber optic cable series include pre-terminated fiber optic cable and cluster pre-terminated fiber optic patch cable, pre-terminated fiber optic cable in the factory fiber optic cable and MPO/MTP high density fiber optic connectors in the factory to complete the termination and testing, the field can be used directly. Pre-terminated fiber optic patch cable using indoor fiber optic cable for both ends of the connector pre-terminated, optional connectors for: LC, SC, ST, FC, MTRJ, etc.; optional fiber optic cable type: zero water peak single-mode OS2 9/125, 10 Gigabit multimode OM3, 10 Gigabit multimode OM4, 10 Gigabit multimode OM5 and other specifications core. Pre-terminated fiber optic patch cable ends can choose to use stretch protection trawl, so as to facilitate the installation of pre-terminated fiber optic head to do stretch protection, and then remove the protection trawl after the installation is complete. Pre-terminated fiber optic cables are 100% tested before shipping. Vertiv's pre-terminated fiber optic cables are factory terminated and tested to greatly improve system performance and cabling quality. The modular design allows for quick connection of system components, significantly reducing field construction costs and enabling quick recovery from system failure. MPO/MTP plugs are available in both male and female configurations, with A/B/C polarities to suit the actual situation.

Benefits

Factory termination and testing can greatly improve system transmission performance and wiring quality
Based on the modular design, it can realize the quick connection of system components, which greatly reduces the cost of on-site construction and enables quick recovery from system failure
Pre-terminated systems reduce the risk of movement when data centers are upgraded and changed
Its high density feature will also significantly save cabinet space and help reduce the energy consumption of the data center
Highly versatile and easy to upgrade to next generation fiber optic cabling system in the future
Rounded double-layer reinforced sheath structure to overcome the bending sensitivity problem, with higher strength, easy construction and deployment
The use of sheath and pull ring in the wiring to facilitate the construction and protection of the plug
Easily upgradeable to parallel connections and related applications, retaining most of the initial investment"
Partner Login

Language & Location