The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Structure Cabling Connection-Copper Cable Pre-terminated Series

Vertiv's pre-terminated copper cable is a high-density modular or RJ45 plug copper connection solution because it is factory terminated and tested, allowing installers to connect system components together easily and quickly.

Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare

Vertiv's pre-terminated copper cable section includes Cat.6 shielded/unshielded, Cat.6A shielded/unshielded, and Cat.8 shielded copper cables. With a choice of connectors: RJ45 or Keystone modular street, the six copper cables are terminated and tested in the factory, allowing installers to connect system components together easily and quickly, saving time in the field. Supports relevant 100 Gigabit Ethernet protocols and is backward compatible with 10 Gigabit, Gigabit and 100 Gigabit Ethernet protocols.

Benefits

Modular or RJ45 plug design based on 6 connectors makes connection easier
Factory terminated and factory tested for immediate connection in the field, also providing assurance of quality and performance
Designed for easy management, ensuring connectivity from transmission to reception
Supports reconfiguration operations such as move, add and change, easy to use
 Easily upgrade to parallel connectivity and related applications, retaining most of the initial investment
Partner Login

Language & Location