The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vision Lithium-Ion Batteries

The Vision REVO TP Series battery cabinets bring you cutting edge lithium-ion battery technology. Vision is able to offer high energy density Li-Ion battery cabinets, able to provide compelling savings on total cost of ownership and footprint for both short and long runtimes, with longer battery life, lower maintenance needs and safe operations. Equipped with proven Lithium Iron Phosphate (LFP) battery modules that are widely used in both domestic and industry sector thanks to their safety and long design life.

Key Benefits
Uses high-power and safe Lithium Iron Phosphate (LFP) battery modules Up to 35°C/95°F operating temperature without derating High energy density battery cabinet for footprint optimization

Benefits

No battery replacement needed throughout the lifespan Saves on installation costs Saves data center cooling cost Saves maintenance cost Easy to install and service for minimal business disruption Simplified system for battery monitoring and management Integrated Battery Management System (BMS)

Features

Standard data center IT rack configuration Modbus/IP communication Small footprint with less weight Field upgradable firmware Support Vertiv’s large UPS portfolio Optimized for ≥ 10 minutes runtime Internal cell balancing, passive equalization

Vision Technology provides safe LiFePO4 battery solutions for UPS and Energy storage system with perfect compatibility and safe long cycle life. The offer has a wide range of solution with the nominal voltage varying from 409,6V to 614,4V and nominal energy from 20.48kWh to 61,44kWh. The 50Ah or 100Ah are placed inside a high energy density cabinet of 600x1000x2000mm* (WxDxH). The Vision battery modules can operate in a temperature range of 15 to 35°C (59 to 95°F) without derating on capacity, allowing data centers to reduce cooling cost and improve Power Usage Effectiveness (PUE). Vision solutions are provided with all-state management and 100% cell management with functional part control, internal power supply and user-friendly HMI display, which improves system reliability and achieves best-in-class user experience. *For TP240 cabinet 600x1000x2300mm (WxDxH).

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location