Vertiv™ Trinergy™ UPS, 1500-2500 kW 480V UL 3-Phase Modular Large UPS
The Vertiv™ Trinergy™ UPS is a high-capacity UPS with maximized reliability and resilience, modular architecture, and high efficiency. It is ideal for the demanding requirements of large-scale applications such as AI. It can handle rapid load changes without performance degradation ensuring continuous operation. With 99% efficiency (Dynamic Online mode), it provides cost savings and reduced total cost of ownership. Available in standardized UL and CE configurations for global installations.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Manufacturing
- Telecom
Vertiv™ Trinergy™ UPS, 1500-2500 kW 480V UL 3-Phase Modular Large UPS
The Vertiv™ Trinergy™ UPS is a high-capacity UPS with maximized reliability and resilience, modular architecture, and high efficiency. It is ideal for the demanding requirements of large-scale applications such as AI. It can handle rapid load changes without performance degradation ensuring continuous operation. With 99% efficiency (Dynamic Online mode), it provides cost savings and reduced total cost of ownership. Available in standardized UL and CE configurations for global installations.
- Data Center/Colocation/Hosting
- Manufacturing
- Telecom
Specifications
The Vertiv Trinergy UPS delivers reliable power to maintain optimal performance of large-scale data centers such as AI systems. It is a modular, scalable, and sustainable solution available globally. By integrating advanced power management and supporting new energy sources, this UPS ensures data centers can handle dynamic and intensive workloads of the future.
Vertiv™ Trinergy™ UPS 1500kW 480V
|
||||||||
---|---|---|---|---|---|---|---|---|
1500kVA/1500kW | 480 (408 to 552), 3Ph+PE | 480 (408 to 552), 3Ph+PE | ≥ 97% Double Conversion VFI ≥ 99% Dynamic Online Mode | Three and four wire electrical compatibility | 2013 mm | 201.22 in | 41.26 in | 10701 lbs |
See more product information | ||||||||
Vertiv™ Trinergy™ UPS 2000kW 480V
|
||||||||
2000kVA/2000kW | 480 (408 to 552), 3Ph+PE 415 (353 to 477), 3Ph+PE+N | 480 (408 to 552), 3Ph+PE 415 (353 to 477), 3Ph+PE+N | ≥ 97% Double Conversion VFI ≥ 99% Dynamic Online Mode | Three and four wire electrical compatibility | 79.25 in | 224.84 in | 41.26 lbs | 12024 lbs |
See more product information | ||||||||
Vertiv™ Trinergy™ UPS 2500kW 480V
|
||||||||
2500kVA/2500kW | 480 (408 to 552), 3Ph+PE | 480 (408 to 552), 3Ph+PE | ≥ 97% Double Conversion VFI ≥ 99% Dynamic Online Mode | Three and four wire electrical compatibility | 79.25 in | 251.65 in | 41.26 in | 13206 lbs |
See more product information |
Benefits



Features




*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.