The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Liebert® PSA-PH 650VA/360W, 230V, Line Interactive UPS

The Liebert® PSA-PH is a feature-rich reliable line-interactive uninterruptible power supply (UPS) solution specifically designed for consumer electronic devices such as desktop computers, router/modem, gaming peripherals, smart home equipment etc.

Get Brochure Get Manual
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Retail and Wholesale

Benefits

● Fast charging, Off mode charging, Cold start function ● High Surge Resistant & Input Fuse protection ● Plug & play easy installation ● 2 Year Replacement Warranty

Features

● Built-in boost and buck AVR for clean and stabilized output power ● Overload protection and alarm ● 4x Standard Power Outlets with Grounding ● Lightweight and compact size

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
In which region is the Vertiv™ Liebert® PSA650-PH available?
A
The Liebert® PSA650-PH is available in Philippines region only.
Q
What are the applications of the Liebert® PSA650-PH?
A
It is designed for Small office and home office (SOHO) applications such as: Office, (desktop computer, small printer); Home (router, modem, gaming, home security device, smart home device, streaming device); Retail (Point of sales system/cash or payment machine).
Partner Login

Language & Location