Vertiv™ HPL Lithium-Ion Battery Energy Storage System
Designed by data center experts for data center users, the Vertiv™ HPL battery cabinet brings you cutting edge lithium-ion battery technology to provide compelling savings on total cost of ownership, with longer battery life, lower maintenance needs, easier installation and services, safe operations and transparent information. Equipped with proven lithium-ion nickel-manganese-cobalt (NMC) battery modules that are widely used in automotive industry, the Vertiv HPL delivers safe, reliable and efficient energy to your critical operations whenever called upon.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
Vertiv™ HPL Lithium-Ion Battery Energy Storage System
Designed by data center experts for data center users, the Vertiv™ HPL battery cabinet brings you cutting edge lithium-ion battery technology to provide compelling savings on total cost of ownership, with longer battery life, lower maintenance needs, easier installation and services, safe operations and transparent information. Equipped with proven lithium-ion nickel-manganese-cobalt (NMC) battery modules that are widely used in automotive industry, the Vertiv HPL delivers safe, reliable and efficient energy to your critical operations whenever called upon.
Warranty: Ten-year warranty on battery runtime with a three-year warrant on cabinet, electrical, and mechanical components.Benefits
![](/4a7a0d/globalassets/products/critical-power/uninterruptible-power-supplies-ups/vertiv-hpl-lithium-ion-battery-energy-storage-system2/vertiv-hpl-benefits-features-2-100.jpg)
![](/4a7a0e/globalassets/products/critical-power/uninterruptible-power-supplies-ups/vertiv-hpl-lithium-ion-battery-energy-storage-system2/vertiv-hpl-benefits-features-5-100.jpg)
![](/4a7a10/globalassets/products/critical-power/uninterruptible-power-supplies-ups/vertiv-hpl-lithium-ion-battery-energy-storage-system2/vertiv-hpl-benefits-features-1-100.jpg)
Features
![](/4a7a0c/globalassets/products/critical-power/uninterruptible-power-supplies-ups/vertiv-hpl-lithium-ion-battery-energy-storage-system2/vertiv-hpl-benefits-features-3-100.jpg)
Specifications
Configured in a standard 24’’ IT rack that ships with six 78Ah lithium-ion battery modules installed, the Vertiv™ HPL provides 38kWh capacity with 200kW power density. The Vertiv HPL battery modules operates up to 86 degrees Fahrenheit (30°C) continuously, allowing data centers to reduce cooling cost and improve PUE. Vertiv HPL offers features specifically designed for data center application such as a redundant BMS (Battery Management System) architecture, internal power supply and user-friendly HMI display, which improves system reliability and achieves best-in-class user experience. Vertiv HPL is seamlessly integrated with Vertiv’s UPS and monitoring products to provide a higher level of protection, transparency and performance improvement. The Vertiv HPL battery modules have a 10-year warranty on runtime with lifetime operating data stored in the BMS, which assures you with lifetime confidence for your decision.