The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Diesel Generators

Vertiv integrated capabilities cover everything from the supply of single systems to the provision of multi-megawatt installations. Our project expertise are completely tailored to the unique requirements of customer-specific applications.

Get Brochure

Vertiv design integrated slow, medium or high speed diesel generators from 100kVA upwards; from 400V to 11kV; as single or synchronised sets, paralleled to support UPS systems up to 27 MVA. Vertiv manage everything from the design through to the installation and service requirements of each project, with the aim of meeting the highest levels of operational performance, availability and total cost of ownership.

Benefits

Vertiv LIFE Remote Monitoring for UPS provides 24/7/365 emergency call out cover
Our engineers achieve a first-time fix rate of 91% which is 11% higher than the industry average
Peace of mind knowing that your equipment is being maintained by our team of 120 qualified engineers available across the UK
ENEC monitoring for Diesel Generators provides real time energy management information  

Features

Delivering entire systems including bespoke mechanical and electrical installation through to project management and installation
Supporting equipment throughout its life span with Vertiv’s remote monitoring capabilities
Designing installations that meet stringent noise, vibration and emission requirements
Supporting factory acceptance, site acceptance and integrated system testing 
Partner Login

Language & Location