The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Discontinued

Product Family

Liebert GXT MT+ CX 1kVA - 3kVA

Liebert® GXT MT+ CX™ is a full feature Transformer free UPS designed to offer compact. Efficient and reliable solution to Modern Electronic Gadgets. It features true double conversion on line back up power solution for small data centre, data networks, voice networks and process automation equipments.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
What is the main difference between GXT-MT+CX and GXT-MT+?
A
GXT-MT+CX has an output power factor of 0.9 as compared to GXT-MT+ which has only 0.8. On the other hand, GXT-MT+ has additional features. Refer on FAQs sheet.
Q
What is the surge energy rating of GXT-MT+CX?
A
625 Joules
Q
Can I use IS-RELAY for GXT-MT+CX? What can I use for dry contact option?
A
For GXT-MT+CX, you may use GXT-MTPLUSAS400 for relay card.
Q
UPS is currently in WT mode during power up. What does WT mode mean?
A
WT means “Waiting Time”. When TP happens, it would take some time to wait for the temperature reduced. At this moment, the UPS will show WT warning.
Q
What is the bundled input connection in the package?
A
Germany Type (Schuko) plug input power cord.
PARTNERS
Partner Login

Language & Location