Liebert APS UPS
The Liebert APS is an on-line UPS that provides mission-critical availability while reducing costs and maintaining flexibility for the future
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking, Financial and Insurance
- Healthcare
- Government
- Retail and Wholesale
- Transportation
Liebert APS UPS
The Liebert APS is an on-line UPS that provides mission-critical availability while reducing costs and maintaining flexibility for the future
- Banking, Financial and Insurance
- Healthcare
- Government
- Retail and Wholesale
- Transportation
Benefits
Features
Specifications
The Liebert® APS™ is a modular, single phase output UPS, with both single and three phase input options to provide both high availability and flexibility. The Liebert APS adapts efficiently and effectively to both immediate and evolving power requirements, offering capacity on demand with flexible power modules which allow capacity upgrades in 5 kVA/4.5kW increments up to 20 kVA.
- Liebert APS 5kVA - 20kVA Modular VRLA UPS Brochure SL-55000
- Data Sheet - Liebert Energy Star - EN-NA
- Data Center Infrastructure Solutions-Channel Products Catalog VR-01407
- Vertiv™ E-Rate Eligible Brochure
- Vertiv-Geist-rPDU-VP8953-DS-DE-EMEA.pdf
- Vertiv™ Capabilities in a Network Closet
- Liebert-APS-Product-Flowchart-IG-EN-NA-SL-55026-WEB
- Liebert APS Site Planning Data Sheet