The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ Liebert® APS Modular UPS, 5kVA – 20kVA N+1, Double Conversion Rack/Tower VRLA 208V UPS

The Vertiv Liebert APS is a modular online double conversion UPS, offering the highest level of power conditioning and power protection for critical IT systems. Continuous power conditioning, zero transfer time, pure sinewave output and scalable runtime make it ideally suited to protect critical infrastructure in both centralised and edge network applications. The modular design offers maximum power availability with built-in redundancy for fault tolerance.

Get Brochure Get Manual
Key Benefits
5kVA – 20kVA Rack/Tower form factor
Scalable from 5kVA to 20kVA N+1 for optimal power availability
Pre-installed Network Communications Card for free remote management.
Hot swappable power, battery and control modules allows for maintenance on the system without disturbance to attached loads.
Multiple output configurations for ultimate installation flexibility.
Best Suited For:
  • Government
  • Healthcare
  • Retail and Wholesale
  • Transportation
Warranty: TWO YEAR LIMITED WARRANTY AGAINST DEFECTS IN MATERIAL AND WORKMANSHIP

The Liebert APS is a modular, single phase output UPS, with both single and three phase input options to provide both high availability and flexibility. The Liebert APS adapts efficiently and effectively to both immediate and evolving power requirements, offering capacity on demand with flexible power modules which allow capacity upgrades in 5 kVA/4.5kW increments up to 20 kVA N+1.

Model Specifications Overview
Liebert® APS AS3 Series
Up to 15kVA/13.5kW N+1   208VAC   208/120VAC   Up to 91%   3-Wire (L-L-G)   42 in   17 in   32 in   Up to 795 lbs  
Liebert® APS AS4 Series
Up to 20kVA/18kW N+1   208VAC   208/120VAC   Up to 91%   3-Wire (L-L-G)   49 in   17 in   34 in   Up to 920 lbs  
Liebert® APS AS5 Series
Up to 15kVA/13.5kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   27 in   17 in   32 in   Up to 565 lbs  
Liebert® APS AS6 Series
Up to 20kVA/18kW N+1   208/120VAC   208/120VAC   Up to 92%   4-Wire (L-L-N-G)   38 in   17 in   34 in   Up to 700 lbs  
5 kVA/4.5 kW power modules deliver enhanced active power
Scalable, pay as you growarchitecture optimizesinitial investment
Integral battery monitoring and temperature compensated charging for extended battery life and fewer replacements
Fault-tolerant design allows the critical load to run on conditioned power in the unlikely event of component failure.
Hot-swappable power, control and battery modules allow replacement to be carried out without distrubingthe load.
Intelligent Battery System provides continuous battery monitoring and protection
Offers LIFE™ Services, real-time remote diagnosticsforproactive maintenance, decreasing the average Mean Time to Repair (MTTR)
Upgradeable, even while operating in double conversion mode
Configurable input: one or three phase
Designed for standalone or rack mount installation
Multiple Power Output Distribution (POD) boxes allows for specific application connections

Features

REMOTE MANAGEMENT & ENVIRONMENTAL MONITORING: Factory installed Intellislot Unity Card and three total intellislot ports for FREE remote management, and support for environmental sensors
True on-line double conversion
UPS Hot-swappable power and battery modules
High power factor 5 kVA / 4.5 kW power modules
Site configurable as single phase or three phase input
Scalable up to 20 kVA N+1
Fully rated @ 40°C Stand alone or rack mountable Intelligent battery modules with automatic offline capability for anomalous events
Increased
Double conversion efficiency: > 92%
Optional 10 A charger module
Terminal block or optional distribution moduleoutput socket

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location