The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert APS 5kVA - 20kVA

With the Liebert APS, you can maintain flexibility for the future and ensure the availability of your critical systems– all without sacrfiicing cost or energy efficiency.

Get Brochure
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Healthcare
  • Government
  • Telecom
  • Retail and Wholesale

Benefits

At the core of your business sits your data center and the services running in it. With the Liebert APS UPS solution, you get peace of mind that your critical IT functions – and your business – will be available and running as expected through power disruptions, fluctuations and outages.
Internal redundancy capability (N+2/20kVA) enhances reliability and provides multiple layers of power protection.
No single point of failure - Full redundant design allows the critical load to run on conditioned power if there is a failure of any component in the system.
Configurable design allows you to customize the Liebert APS UPS for your desired level of capacity and redundancy.
Fault-tolerant design, enables the power, battery and control modules to take themselves offline if there is a problem, without sacrificing overall system
integrity.
Superior overload capabilities, able to provide conditioned power to temporary overloads without transfers to/from bypass power.
Internal wrap-around maintenance bypass and Frame-level bypass with independent controls in separate assembly provide higher reliability and availability. 

Features

Industry-leading efficiency:
91.5-92% efficiency: 200-240V
in/out transformer- free systems.
88.5-89.9% efficiency: transformer-based systems.
Scalability that allows you to
cost-effectively add power capacity or battery modules as needed.
Modular batteries, controls and
power components to help reduce
maintenance costs with user
replacement.
Two year hassle-free factory warranty program for repair or
replacement of your Liebert APS
UPS.
Module-level redundancy eliminates the expense of purchasing and planning for any additional cabinets.
Reduced installation time and cost
because units are shipped pre-configured and factory tested, no need for on-site assembly.
Everything you need for efficiency
and availability in one box: power
modules, batteries, maintenance
bypass, and distribution in a single, small-footprint cabinet.
Integral battery monitoring with
temperature compensated charging to prolong battery life and help reduce replacement costs.   

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location