The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert APS 5kVA - 20kVA 230VAC

The Liebert® APS UPS provides mission-critical availability ensuring your critical IT functions – and your business – will be available and running as expected through power disruptions, fluctuations and outages. The Liebert® APS UPS adapts efficiently and effectively as the needs of your users and core business power requirements change. The UPS offers capacity on demand with FlexPower core modules – allowing you to change capacity in 5kVA/4.5kW increments up to 20kVA.

Find Sales Contact
Best Suited For:
  • Banking, Financial and Insurance
  • Education
  • Healthcare
  • Government
  • Telecom
  • Retail and Wholesale

Benefits

Industry-leading efficiency: 92% for transformer-free systems and up to 89.9% for transformer based systems.
Scalability that allows you to cost-effectively add power capacity or battery modules as needed.
Modular batteries, controls and power components to help reduce maintenance costs with user replacement.
Two year hassle-free factory warranty program for repair or replacement of your Liebert® APS UPS.
Module-level redundancy eliminates the expense of purchasing and planning for additional cabinets.
Reduced installation time and cost because units are shipped pre-configured and factory tested, no need for on-site assembly.
Everything you need for efficiency and availability in one box: power modules, batteries, maintenance bypass, and distribution in a single, small-footprint cabinet.
Integral battery monitoring with temperature compensated charging to prolong battery life and help reduce replacement costs.
Reliability and Serviceability

Features

True on-line double conversion UPS
Transformer-free and transformer-based models
User installable, hot-swappable capacity and battery modules
Internal redundancy capability (N+2/20kVA)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location