The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

GXT4-3000RT208

Get Manual
Login to Save for Later
Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: 2 Year Advanced Replacement, Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Zero transfer time, provides highest level of electrical protection withseamless flow of power Highest level of protection available in this UPS capacity range Energy-savings operation modes Fast, easy serviceability Intelligent-ready networking Power factor correction Frequency conversion Internal automatic bypass to protect against adverse conditions Imiproveavailability by controling power to multiple devices Manual bypass capability Support for up to six external battery cabinets for extended run-time

Features

On-Line, double conversiondesign Eco mode optional operation Replaceable, hot swappable batteries Rack or tower configuration Independentprogrammable pair of outlets (500-3000VA models on lP) Rack mount kit & batteries are standard in all models Web / SNMP communications card included as standard in 5-10kVA models Intelligent-ready networking Interactive Runtime Graphto get detailed run time information for various load levels and extended runtime battery.

GXT4-3000RT208
Operational Conditions
Operating Temperature
Up to 40C
Miscellaneous
Listings
UL-1778, cUL, FCC Class A, ISTA 1E
Topology
Online Double Conversion

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Partner Login

Language & Location