The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ Package Substations

The package substations consist of an approved choice of transformer, Medium Voltage (MV) circuit breaker and Low Voltage (LV) switchboard house as one complete assembly. Vertiv can offer double ended package substations for use in more complex schemes. Package substations offer flexibility and cost savings by optimizing available space and removing the need for additional switchgear rooms.

Benefits

• Recued footprint for optimised Floor Space • Fully flexible MV and LV cabling options to suit specific applications • Natural/ forced ventilation is used to accommodate peak demand requirements and improve operating efficiency • Full access to all busbar connections for maintenance and thermal imaging surveys

Features

• Fully flexible MV and LV cabling options to suit specific applications • MV/ LV interlocking to control safe access to the transformer enclosure • Accommodates all MV switchgear configurations and all transformer types • Seismically tested and certified

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location