The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert LTS, 10-32A

The LTS™ is a single-pole automatic transfer device with the capacity of 10/16/32 A. It performs the core functions of detection and transfer in the dual-bus system composed of two ways of AC power, and is used in the high-end uninterruptible power supply applications that require high power supply reliability.

Best Suited For:
  • Telecom
  • Data Center/Colocation/Hosting
  • Banking
  • Financial and Insurance

Features

Redundant Design To ensure that the equipment can still operate normally upon the failure of one single power.   Compact Size Optimized 1U size designed to integratein same server rack   Full DSP Control Ensures strong data processing capacityand improves the system reliability.   Advanced Power-off Detection Enables quick judgment of power -offfailure.   Advanced Communication Realizes the remote management
through SNMP card (option)   Applications Computer equipment rooms Internet data centers Telecom&Financial data centers Industrial process control centers

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location