The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv MPX Adaptive Rack PDU - with "Branch Monitoring" Receptacle Modules

MPX is the most responsive and adaptive rack PDU available. With MPX rack PDU technology, you can respond to rack equipment changes and dynamic capacities by leveraging hot-swappable modular output power, hot-swappable modular communications and modular input power. The Liebert MPX-B delivers modular power distribution with measurement on the input to each output module. An upgrade or downgrade is possible by adding the appropriate output modules.

Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Banking, Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Data Center/Colocation/Hosting
  • Government
  • Healthcare
  • Manufacturing
  • Military, Defense, Aerospace and Missile
  • Oil and Gas
  • Retail and Wholesale
  • Telecom
  • Transportation
Warranty: 2 Year Full Coverage Factory Warranty - Optional Extended Warranty Available
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Benefits

Designed for High Availability
Designed specifically to accommodate higher power densities and be resistant to higher temperatures.
Energy metering provides users the information to maximize data center power and cooling infrastructure.
Allows user to add individual hot-swappable output power modules for capacity as demand grows.
Offers the ability to change input capacity or configuration while maintaining Rack PDU infrastructure.
Designed to Enhance Energy Efficiency and Capacity Management
Flexibility to respond to constant change—redeploy modules to suit changing needs.
Adaptive capacity, distribution, monitoring, control and management of critical devices.
Scalable design that allows onsite configuration to fit immediate IT equipment needs.
Provides a wide selection of single phase and three-phase power input configurations—with the ability to field change while maintaining distribution infrastructure.
Employs energy efficient receptacle control technology.
Expanded branch overload protection minimizes threat of cascading PDU overload.
Designed to Improve Business Resiliency and Agility:
Provides for local or remote monitoring and management of connected loads.
Easily integrate with existing network and security architectures, as well as higher level management software – allowing you to operate at peak velocity.
Preemptive notifications before problems occur.
Allows user to shut down non-essential equipment during power outages to maximize availability and back-up power.
Provides a compatible monitoring platform for MPH, offering seamless common operation if deployed together.
Designed to Reduce Deployment Time and Expenses:
Allows real-time, highly precise metering and management – and the lowest energy consumption in the industry for rack PDUs.
Provides the most cost-effective design available—build, add on, or modify the platform design.
Allows redeployment of modules to suit changing needs.
Rack PDUs may be pre-installed.

Features

Modular input power
Hot Swappable output power
Receptacles & modules
Monitors at branch level
Controls at equipment level
Offers single-phase and three-phase models

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location