Liebert® RX Distribution Cabinet
The compact Vertiv™ Liebert® RX cabinet is available with panelboard level or branch circuit level monitoring, and can be used in 1 - 4 unit space-saving configuration blocks.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Liebert® RX Distribution Cabinet
The compact Vertiv™ Liebert® RX cabinet is available with panelboard level or branch circuit level monitoring, and can be used in 1 - 4 unit space-saving configuration blocks.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Education
- Government
- Healthcare
- Retail and Wholesale
Specifications
The Liebert® RX remote power distribution cabinet supplies packaged power distribution in the smallest possible footprint, with 400 Amp and 84 poles in one panelboard, and only requiring 24”x12” of space. It offers monitoring options and multiple configuration possibilities to fit the needs of most data centers. Liebert® RX is available in 400A, 84 pole models, with options for panelboard level or branch circuit level monitoring. The compact cabinet may be used in a stand-alone configuration, or may be clustered in space-saving 2, 3 or 4 unit configuration blocks.
Liebert RX 400 Amp Distribution Cabinet
|
|||||||
---|---|---|---|---|---|---|---|
400 Amps | 120 - 480 Volts | 120 - 480 Volts | Hard Wired | 78.7 in | 24 in | 13 in | 225 lbs |
See more product information |
Benefits

Features

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.
Find Your Area Contact
Products Support Contacts
Change
Frequently Asked Questions
- Q
- How many RXs can fit into a standard data center floor tile space?
- A
- Up to 2 RXs can fit. Please see the sales brochure or technical specs for more information, or click on Specifications above for more technical data.
- Q
- Can circuits be added without powering the unit down?
- A
- OSHA defines safety procedures for energized equipment. You may also have local codes or standards to follow. Beware of competitors who state without details that it is okay to work on energized equipment.
- Q
- Can the product be customized?
- A
- There are many custom solutions available for our products. Please contact your local sales office for more information.