The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert PPC Distribution Cabinet-[New Large PPC (400-750kVA)]

Power conditioning and distribution cabinet that offers the benefits of a custom-tailored system while offering the convenience and cost savings of a pre-packaged, factory-tested solution. It is housed in a single, self-contained cabinet, combining distribution, computer-grade grounding, isolation, and power monitoring to ensure the protection your important IT infrastructure or high-density applications need.

Get Brochure Get Manual
Key Benefits
Flexible and intelligent power distribution
Suited for two stage power distribution
Optimize data center space with reduced footprint
Easy serviceability with true front access design
Gain accurate insights in power performance
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: A fixed duration of 18 months warranty(parts only) from product shipment date.
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Vertiv™ Liebert® PPC has been enhanced to provide reliable uninterrupted power distribution to meet the growing demands of enterprise and colocation/hyperscale high density applications. This power distribution cabinet offers custom configurations of sub-feed breakers created for your specific site power requirements. Available in 400-750kVA capacity systems for raised floor applications and top-exit models, this new large Liebert® PPC offers flexible expansion capabilities to fit growing sites.

Benefits

Improved Power Quality - Ewsults in optimum equipment operation, reducing downtime and extending service life
High efficiency transformer used in the new large PPC is DOE2016 compliant, is designed and manufactured by in house experts showcasing more than 50 years of expertise in transformer design.
New large PPC offers multiple breaker options beneficial for shorter lead times and supply chain management.
Integrated Liebert® DPM monitoring system with large 9"inch HMI screen has the same intuitive interface across the portfolio including UPS, RPP or Thermal equipment, which makes it very user friendly for the customer with multiple products lines from Vertiv.
Vertiv™ Liebert® DPM provides easy access to accurate, real-time data on power status and load levels is crucial, whether the IT footprint is deployed in an on-site data center or a remote facility.
Handles Non-Linear Loads - Fully compatible with the non-linear loads and other electronic equipment
Location Flexibility - The unit can be easily relocated to protect your investment
UL and ULc Listed as a Complete System - Meets safety requirements for fast, hasslefree inspection and building code approvals
Space Savings - Compact single cabinet conserves valuable floor space. Removable conduit plates on the top of the unit saves extra 3” in height and can be easily moved through doorways or elevators.
Easy Installation - Single input cable connection reduces installation and time and cost

Features

Wide variety of distribution options up to (8) 600AT or and up to (4) 1000AT sub-feed breakers
Available in 400-750kVA power range
Multiple input/output configurations: 208/120V; 400/231V; 415/250V
Suited for two stage power distribution
Front access design for better serviceability
Copper (Cu) and Aluminum (Al) transformer options
Top and bottom cable entry/exit
Simplified real time communications of power loads through best-in-class Liebert® DPM Monitoring system

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment

Frequently Asked Questions

Q
Can the product be customized?
A
There are many custom solutions available for our product. Please contact your local sales office for more information.
Q
can circuits be added without powering the unit down?
A
OSHA defines safety procedures for energized equipment. You may also have local codes or standards to follow. Models using our compartmentalized, isolated distribution feature solve this issue.
Partner Login

Language & Location