The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert MPI

​The MPI Intelligent PDU delivers the most accurate, real-time monitoring of connected equipment. With metering and monitoring features, together with the capability for users to set custom thresholds, the MPI allows users to optimize their electrical infrastructure without the risk of downtime caused by overloaded circuits.​

Best Suited For:
  • Banking
  • Financial and Insurance
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Data Center/Colocation/Hosting
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

Features

Single-phase input that supports strip/branch -level metering or strip/branch – level metering and outlet switching
Measures and monitors voltage, current (branch), frequency, power (kW), energy consumption (kWh) and power factor.
Threshold/alert capabilities provide preemptive notification of any impending overload issues before they occur
Supports external environmental sensors such as temperature, humidity, cabinet door status, water leakage and infrared motion sensors for notification of any impending environmental issues
LED display and a built-in browser interface for local and remote access with real-time data
Remote switching capability to power on/off outlets (only for Switched PDU)
Power sequential startup and reboot on outlets groups defined by user (only for Switched PDU) – Protects plugged-in devices from sudden power surge
Onboard data log for individual PDU with up to 10,000 empirical data and alarm logs
Highly compatible with multiple management software platform including RDU-AG2 and RDU-M
IP and Serial Interface Options – Options to install by connecting directly to the network or save IP connections by using the serial interface to connect directly to RDU appliances already connected to the network
Supports horizontal and vertical models for a variety of rack configurations in branch and remote offices

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Partner Login

Language & Location