The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

EPK S

EPK S integrated power distribution cabinet adopts the concept of modular unit and has a professional electrical monitoring system. It is mainly applicable to the data room usage scenarios of small and medium-sized UPS above 60KVA and below 200kVA.

Best Suited For:
  • Banking
  • Financial and Insurance
  • Chemical/Petrochemical (excl. Oil & Gas)
  • Construction and Engineering
  • Data Center/Colocation/Hosting
  • Education
  • Manufacturing
Tools & Selectors
Select, compare, or configure PDUs
Use the rPDU Finder
Find the PDU you require based on a variety of configurations
Configure your own rPDU
Engineered solutions delivered in record time

EPK S is an all-in-one integrated power distribution cabinet with a modular concept. All the internal functional units are modularly designed. It is mainly suitable for the data room usage scenarios of small and medium-sized UPS above 60KVA and 200kVA and below. The maximum capacity of EPK S horizontal bus is 630A, and it is internally compatible with mains input, UPS input and output, air conditioning, lighting and monitoring and other power distribution schemes. Equipped with the self-developed PTMS power monitoring system to realize the single-line diagram display of the entire electrical link, improve the system management capability, and form a highly reliable and intelligent power distribution system link.

Features

Functional unitization, modular structure:
1. Units of single or multiple functional types constitute modularization, and finally a complete cabinet is composed of multiple modules
2. Functional unit with the concept of modularity, internal components: ATS, surge protector, molded case circuit breaker, miniature circuit breaker, etc. Easy to install in combination:
Copper bar connections are set between individual module units, and the connection with adjacent units is fast, stable and simple High system security:
1. Each functional unit meets safety requirements to ensure sufficient electrical clearance between components
2. Heat dissipation holes are set on the back of each functional unit to ensure the heat dissipation of each functional unit
3. Each functional unit has a dedicated panel to effectively prevent personnel from directly touching live parts

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
PARTNERS
Partner Login

Language & Location