The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Liebert UtilitySure

UtilitySure is designed to meet the most demanding specifications of industrial requirements. UtilitySure product includes a wide choice of ratings and operator friendly features.

Get Brochure

Benefits

Highest availability of power:
Hot-swappable modules to reduce the MTTR (Mean Time to Repair). 
MTBF (Mean time between failures) > 2,50,000 hrs.
Various redundancy levels - N+1 (or) N+2 (or) N+N toimprove load continuity. 
Monitoring:
State-of-the-art Individual DC feeder earth leakage monitoring.
Battery Monitoring System (BMS).
Each Feeder status monitoring (On/off/trip).
High electrical performances:
Wide input voltage tolerance to comply with the worst utility conditions.
Near Unity input power factor, low THDi rejection and low in rush current to save installation and operation costs.
High efficiency to lower power consumption.
Industrial flexibility:
Suitable for all battery types (Lead Acid or Nickel-Cadmium or Plante).
Scalability to meet the evolving load changes.

Features

Large and colour LCD (touch-pad user interface - optional with EMU10 controller)
USB port to import / export system configuration (optional with EMU10 controller)
Low voltage ripple to optimize battery life
In-built galvanic isolation (inside rectifier modules)
Ingress protection up to IP 55
Suits all weather conditions: works from - 40° C to 70° C

Find Your Area Contact

Products Support Contacts
Showing contacts for USA Change
(UPS HIRE) Support for Products Purchased Directly from Vertiv (Email)
United Kingdom
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways, Digital Infrastructure Solutions, Custom Thermal
Attractive Solutions
2 Ali Ameen St., Nasr City Cairo Egypt
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Power Transfer Switches, Emergency Lighting, Power Control and Monitoring, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Control Room Infrastructure, Medium Voltage Inverter
Beijing Service Center 北京客服中心
+86 010-65167155
北京市朝阳区东三环北路甲26号博瑞大厦A座1301室 北京 100026 China
Product areas of focus: Uninterruptible Power Supplies (UPS), DC Power Systems, Industrial AC and DC Systems, Power Distribution, Wind Power, Thermal Management, Integrated Solutions, Outdoor Enclosures, Racks and Containment, Software, Monitoring, Desktop KVM and KM, IP KVM, Secure KVM, Serial Console and Gateways
Partner Login

Language & Location