The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ PowerDirect Rack

The PowerDirect Rack provides a high-density, scalable DC power solution designed for modern data centers and Open Compute ORV3 environments. This modular system offers up to 132 kW per rack with high-efficiency power supply units (PSUs). The flexible design supports live addition of power shelves and PSUs, allowing seamless expansion as power needs increase. Ideal for high-capacity server setups, it maximizes power efficiency and minimizes space requirements.

Get Brochure
Key Benefits
​Power Capacity: 33 kW per shelf, Up to 132 kW per rack
Current Capacity: 110A per PSU, 660 A per shelf, Up to 2640 A at 50V DC
Output Voltage: 50V DC
Efficiency: >97.5% peak
Best Suited For:
  • Banking
  • Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Telecom

Benefits

Space-efficient design with high power density (up to 33 kW per shelf in a single open rack unit)​
Seamless scalability – add shelves or power units live without disruption
High-capacity support for demanding data center applications
AC and HVDC input capability for flexibility
Significant energy savings with >97.5% peak efficiency power supply units

Features

Hot-swappable power supply units​
Supports up to 48 power supply units per rack
Full compatibility with Open Compute ORV3 rack
Redundancy options supported
Real-time monitoring via Power Management Module

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location