The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

Vertiv™ NetSure™ IPE Series

NetSure™ IPE series power system is designed for 5G AAU equipment, radio remote equipment, 4G, 5G. It is designed for power supply applications of low-power base stations such as micro-stations. Fanless convection cooling is maintenance-free and silent. The electrical system can provide continuous and stable power for terminal equipment.

Find Sales Contact
Best Suited For:
  • Telecom
  • Transportation

NetSure™ IPE series power system is designed for 5G AAU equipment, radio remote equipment, 4G, 5G. It is designed for power supply applications of low-power base stations such as micro-stations. Fanless convection cooling is maintenance-free and silent Operation, can be widely placed in public areas. The system modules can be operated in parallel and via CAN bus. The communication is carried out over the line to achieve load sharing. The system integrates wireless communication technologies such as NB-IoT and Bluetooth, With the APP, convenient and efficient management and remote maintenance can be achieved. The system is equipped with iron-lithium battery backup. The electrical system can provide continuous and stable power for terminal equipment.

Benefits

Convection cooling for silent operation IP65 high level protection High efficiency, above 95% Wide temperature operating range from -40°C to +75°C /-40°F to 167°F Compliant with global standards Flexible installation options include wall and pole mounting

Features

Rapidly deploy your 5G network with outdoor rectifiers that easily mount directly to a pole or wall Power your critical infrastructure in harsh environments with durable IP65-rated modules that operate up to +75 °C Keep network operating costs to a minimum by using highly available DC power that operates at 95% efficiency Eliminate voltage drops and running massive cables to remote radio heads (RRHs) by placing these compact rectifiers directly on top of the tower Avoid disrupting the neighborhood by running your network on silent, convection-cooled DC power

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location