The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ eSure™ Rectifier

The 4.32 kW high-efficiency Vertiv eSure rectifier is designed to convert standard AC supply voltages into stable nominal -48 V DC voltage that is adjustable to application needs. This constant power rectifier offers the latest patented switchmode technology, using DSP (Digital Signaling Processor) functionality for efficient operation.

Get Brochure

Features

Lower operating cost with high-efficiency eSure™ rectifiers, 96.5%
Save on climate system dimensioning with 4.32 kW of full output power up to +45°C
Operate your DC plant in the most demanding environments with wide input voltage range
Easily expand capacity or perform maintenance during live system operation with hot-pluggable modules
Rest assured with proven reliability that meets global safety standards no matter what the application or location demands

Vertiv™ eSure™ Rectifier
Input
Equipment Dimensions (H x W x D)
41 × 84.5 × 330 mm / 1.61 × 3.33 × 13 inches
Physical Characteristics
Weight
2 kg
Height
41 mm
Width
84.5 mm
Depth
330 mm
Environmetal & Standard Compliance
Operating Temperature
-40°C to 70°C / -40°F to +158°F
Safety Compliance
EN 62368-1; IEC 62368
EMC Compliance
ETSI EN300 386: V1.6.1, Class A. EN55032, Class A

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location