The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Standard Control Unit (SCU+) M530B

Designed for global use, The SCU+ Controller withstands high telecom standards, and provides great reliability and availability. The SCU+ is a powerful control unit used in DC power applications. It can provide remote monitoring of the telecom site's AC mains supply, DC power plant, battery backup, diesel generator and site environment, etc.

Best Suited For:
  • Telecom

Features

Flexible and scalable to satisfy your present and future needs.
Easily configurable file upload/ download minimizes installation time.
Long battery life-span – sophisticated boost charge management
Unattended battery test – advanced scheduled test/constant test/fast test.
High quality failure information – programmable logic controller provides intelligent alarm setup.
Lower operating cost: energysaving standby function for rectifier. 

Featuring advanced battery management such as sophisticated boost charge control, remaining time and capacity prediction, constant current test, scheduled test and fast test, the SCU+ realizes easy and reliable battery maintenance. Furthermore, with basic energy savings and easy to use web interface, the SCU+ is a highly cost-efficient product.

The information and alarms from a specific site can be monitored or checked with a simple web browser or special monitoring software. When using a web browser, no additional software is needed, and the web browser login is password protected.

Standard Control Unit (SCU+) M530B
Product Overview
Power Capacity
19 to 60 VDC
Output
Output Capacity
2 LVD mono or bi stable contactors, 8 user relay outputs, 2
Physical Characteristics
Height
43 mm
Width
86 mm
Depth
210 mm
Environmetal & Standard Compliance
Operating Temperature
40°C to + 70°C/- 40°F to + 158 °F
Safety Compliance
IEC 60950-1, EN 60950-1, UL 60950-1
Partner Login

Language & Location