The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

NetSure ModularPower System!

Vertiv NetSure series modular power system is an embeded DC power system,consisting of distribution units, rectifiers and a controller unit. This digital power system is designed to meet the network requirements of indoor coverage, integrated access point, outdoor base station construction, etc. It has the advantage of high reliability, high efficiency, intelligent and rapid deploy.

Get Brochure
Best Suited For:
  • Telecom
Warranty: one year warranty

Features

High reliability
Wide voltage input range of 80 ~ 300vac, strong adaptability of power grids and engines.
Wide operating temperature range -40 ~ 65 ℃, to adapt to a variety of geographic regions.
Full lightning protection design of AC side, DC side and the signal side, improve system lightning protection capacity.
Intelligent
with RS232, USB (optional) , dry contacts and other communication interfaces, networking flexibility.
Perfect battery management function, effectively extend the battery life.
Rapid deployment 
Standard 19-inch embedded installation design.
Low noise design, to meet a variety of scenarios.
Rectifier has independent ID,facilitating asset management.
Full front maintenance, Flexible installation, suitable for indoor room/outdoor cabinets/staircase/basement.
Energy efficient
Efficient module efficiency of 96%, saving the electricity expenses.
High efficiency modules with Dormant energy-saving technology to improve operational efficiency. 
Intelligent fan speed control function, reduce system power consumption. 

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location