The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

NetSure HVT Series HVDC Power Solution

Vertiv NetSure HVT series HVDC power supply system can provide 240Vdc or 336Vdc power supply for Data Center. It incorporates a wide range of capacities such as digital dual-DSP control, active PFC, soft switching, and centralized heat dissipation. It has features include high levels of reliability, safety, efficiency, and power density.

Get Brochure
Best Suited For:
  • Data Center/Colocation/Hosting
  • Telecom
Warranty: one year warranty

Features

High safety: no accessible bare live conductor is present when the door is closed or opened; Insulation failure or grounding fault alarm functions are supported for DC buses and DC output branches; Separate distribution monitoring is supported for DC distribution units with 7-inch touch screens to display the running status and provide automatic fault alarms.
High power factor, high-efficiency and low current THD.
Strong ability in adapting power grids: Normaloperation within the input voltage range of 260~530 VAC and can withstand 600 VAC input with automatic protection against phase failures.
Web-based monitoring: Real time remote access and supervision via Ethernet, Modem or RS232 port.
Digital active load sharing: Stable load sharing function with imbalance <±5%, rectifier can operate steadily with active load sharing function when the controller is disconnected.
Safe and reliable: Comprehensive lightning protection at the AC side, DC side and signal interfaces.
Damage-free hot plug-and-play support for rectifier and controller modules, easy and fast online maintenance.
Startup with diesel generator input: With resistance to transient over voltage of diesel generator, the system does not require strong diesel generator outputs.
Specialized parallel design for capa city expansion: Easy online parallel connection or upgrading cut-in.
Higher power density and small footprint.
Green design: Rectifier standby supported to improve system efficiency; advanced EMC design for Class A conduction and radiated emissions.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location