NetSure HVDC Power Systems
Vertiv™ NetSure™ HVT is a high voltage direct current (HVDC) power solution designed to ensure the highest levels of system efficiency and reliability. Based on a flexible architecture, 400V HVDC power can be implemented at a wide variety of telecom and data centers sites. Whether your site equipment powering needs include 400 VDC, -48 VDC, AC power, or a combination of all three, 400V HVDC technology can be the backbone infrastructure of a cost effective and efficient site design.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Data Center/Colocation/Hosting
- Telecom
NetSure HVDC Power Systems
Vertiv™ NetSure™ HVT is a high voltage direct current (HVDC) power solution designed to ensure the highest levels of system efficiency and reliability. Based on a flexible architecture, 400V HVDC power can be implemented at a wide variety of telecom and data centers sites. Whether your site equipment powering needs include 400 VDC, -48 VDC, AC power, or a combination of all three, 400V HVDC technology can be the backbone infrastructure of a cost effective and efficient site design.
- Data Center/Colocation/Hosting
- Telecom
Specifications
This efficient, reliable family of AC to DC power systems for critical HVDC power applications combines the proven benefits of 48V DC power – modularity, scalability, ease of integration – with the cable and installation saving benefits of higher voltage distribution.
NetSure HVT EO2 CA1
|
||||
---|---|---|---|---|
150 kW | 375 A | 400 VDC | 380 VAC / 480 VAC | Cabinet |
See more product information | ||||
NetSure HVT EO2 CN1
|
||||
360 kW | 900 A | 400 VDC | 380 VAC / 480 VAC | Cabinet |
See more product information |
Benefits
Features
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.