The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

NetSure Distribution Panels

DC distribution panels for NetSure systems are designed to provide overcurrent protection for multiple small loads. Panels accept either fuses from 1A to 20A or load breakers up to 150A. Options include up to (36) GMT fuses or up to (4) load breakers and (12) GMT fuses. The fuses plug into one of the mounting positions on the front panel. Each position has a localized return landing.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Model Specifications Overview
545277
+24VDC or -48VDC   (20) Fuse or Breaker Distribution Panel   6U   23"   6.5"   16 lbs.  
545700
+24VDC or -48VDC   (20) GMT Fuse Distribution Panel   1U   19"   10"   8 lbs.  
548066
-48VDC   (19) Fuse or Breaker Distribution Cabinet   4U   19"   12.5"   28 lbs.  
548067
-48VDC   (24) Fuse or Breaker Distribution Cabinet   4U   23"   12.5"   30 lbs.  
562579
-48VDC   (12) GMT Fuse, (4) Breaker Distribution Panel   1U   19"   10"   13 lbs.  
563317
+24VDC or -48VDC   (20) GMT Fuse Distribution Panel   1U   19"   10"   7 lbs.  
563171
-48VDC   (36) GMT Fuse Distribution Panel   1U   19"   10"   12 lbs.  
520406
+24VDC or -48VDC   1, 2, or 3 Breaker Circuit Breaker   3U   19"   6.8"   13 lbs.  

Benefits

Ease of installation- Front or rear accessible terminals for attaching load conductors Ideal for stand-alone applications or adding supplemental DC distribution to existing NetSure solutions

Features

High current output - 80A up to 600A Flexible output options - Single load or A & B output options Compact panels - 19"W or 23"W with adapters Isolated Form-C alarm outpu

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location