The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Model

520406

Accepts up to (2) separately ordered GJ-type circuit breakers, as well as a third circuit breaker if an accessory circuit breaker mounting kit is ordered and installed. This assembly is designed for wall mounting. Furnished brackets permit mounting in either a 19" or 23" relay rack.

Get Brochure Get Manual
Best Suited For:
  • Telecom

Benefits

Ease of installation- Front or rear accessible terminals for attaching load conductors Ideal for stand-alone applications or adding supplemental DC distribution to existing NetSure solutions

Features

High current output - 80A up to 600A Flexible output options - Single load or A & B output options Compact panels - 19"W or 23"W with adapters Isolated Form-C alarm outpu

520406
Product Overview
Input Voltage, Nominal
+24VDC or -48VDC
System Type
1, 2, or 3 Breaker Circuit Breaker
Input
Input Voltage, Nominal
+24VDC or -48VDC
Environmetal & Standard Compliance
Operating Temperature
-40°C to +40°C (-40°F to +104°F)

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Customer Service for DC Power Systems & Outdoor Enclosures)
+1 800 800 1280
USA
Product areas of focus: DC Power Systems, Power Distribution, Outdoor Enclosures
Vertiv (Technical Support for DC Power and Outdoor Enclosures)
+1 800 800 5260
USA
Product areas of focus: DC Power Systems, Outdoor Enclosures
Partner Login

Language & Location