NetSure Converter Series
NetSure Converter Series systems convert one DC voltage to another.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Telecom
NetSure Converter Series
NetSure Converter Series systems convert one DC voltage to another.
- Telecom
Specifications
+27 VDC Vertiv™ eSure™ Bullet Converter
|
||||||||
---|---|---|---|---|---|---|---|---|
375 W | 13.9 | +27 VDC | -48 VDC | Converter | 4.22 in. | 0.73 in. | 4.32 in. | 1.0 lb. |
See more product information | ||||||||
eSure Power Extend Converter, C48/58-1000
|
||||||||
1000 W | 17.2 A | -58 VDC | -48 VDC | Converter | 4.22 in. | 0.73 in. | 4.32 in. | 1.0 lb |
See more product information | ||||||||
NetSure DCS48375
|
||||||||
18 kW | 375 A | -48 VDC | +24 VDC | Converter | 7 in. | 19 in. or 23 in. | 19 in. | 52 lb |
See more product information | ||||||||
Vertiv™ NetSure™ Converter System -48V DC to -58V DC
|
||||||||
34.8 kW | 600 A | -58V DC | -48V DC | Converter | 12.25 in | 23.34 in | 19.94 in | 83.2 lbs |
See more product information |
Benefits

Features

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.