The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product Family

NetSure 8000 Series DC Power System

DC Power system with 3-phase rectifiers, designed for medium to large sized central office telecom and data center applications. Ideal for replacing less power efficient solutions at sites where optimal power expandability, efficiency, and system availability are key to success. Featuring Intelligent Load Management current measurement.

Get Brochure
Best Suited For:
  • Military, Defense, Aerospace and Missile
  • Broadcast and Entertainment
  • Data Center/Colocation/Hosting
  • Government
  • Telecom

Benefits

 Minimized power consumption and excess heat, thereby lower OPEX, thanks to high efficiency rectifiers
 Early warnings to prevent potential overload thanks to individual current measurement and site energy consumption mapping features
 Safe and easy adaptation to new load requirements with hot-swappable rectifiers and distribution units

Features

 3-phase rectifiers with 96.3% peak efficiency
 Individual current measurement feature displays current reading for each fuse/circuit breaker
 Site energy consumption mapping displays energy consumption for each DC power fed server rack
 Hot-swappable rectifiers and distribution units
 Cabinet efficiency >99,7% from rectifier output to distribution output
 Multi cabinets expandable to 2,8 MW for telecom and datacom equipment located in close proximity to the load

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Partner Login

Language & Location