Vertiv™ Powerbar iMPB
Introducing Vertiv's new IEC certified intelligent Vertiv™ Powerbar iMPB - now available with a current rating of up to 1000A. Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB system allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time, maximizing availability with continuous power delivery to critical loads. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Construction and Engineering
- Government
- Healthcare
- Manufacturing
Vertiv™ Powerbar iMPB
Introducing Vertiv's new IEC certified intelligent Vertiv™ Powerbar iMPB - now available with a current rating of up to 1000A. Ideal for dynamic data center environments, the modular Vertiv™ Powerbar iMPB system allows businesses to cost-effectively optimize and adapt power distribution infrastructure over time, maximizing availability with continuous power delivery to critical loads. User friendly tap-off boxes can be placed anywhere along the busway for easy integration into any data center layout.
- Banking
- Financial and Insurance
- Data Center/Colocation/Hosting
- Construction and Engineering
- Government
- Healthcare
- Manufacturing
Benefits
Features
Specifications
With capacities ranging from 160 to 1000 A and rated for 100% continuous current, this modular busway system offers a variety of output capacity and connection configurations to match IT rack equipment requirements. The rigid aluminum busway track chassis is IP2X certified and IEC 61439-6 certified. The extendable segments of the open-face busway track are available in increments ranging from from 0.6 to 4 meters. Hot-swappable tap-off boxes provide flush-mounting of NEMA or flush-mounting of IEC standard receptacles for plug-and-play functionality. Having interrupt capacity ratings of 10 to 50 kiloamperes (kA), the tap-off boxes include mechanical and electrical interlocks with a ground-first, break-last feature that supports safe power requirement changes made on the fly without an electrician.