The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ PowerBar MPB

Veritv’s Medium Powerbar is a 3 phase 5 wire system, totally encased, nonventilated, air insulated busbar designed to deliver the power to medium size loads. The range is available with copper or aluminum conductors with ratings from 160A- 1000A and offers a range of tap off units to fit our Medium Powerbar (MPB) ranges for multiple applications. There are over 100 units in our standard range. Vertiv PowerBar can also manufacture tap off units to suit any power distribution, metering, or control requirements.

Get Brochure

Benefits

MPB is a dual sided system with tap off box slots on both sides of the busbar system. This allows for greater flexibility in installation
MPB has a fully certified fire wall penetration barrier. This fire barrier offers a two hour protection to critical supplies during an emergency
Vertiv’s Medium Powerbar can be connected to High Powerbar to form a complete power distribution system
Low impedance sandwich design improves short circuit rating, reduces voltage drop and removes potential pathways for flame, smoke or gas to pass through the busbar system
The tap off slot cover prevents access to the contacts and protects from the entry of dirt, dust or moisture
The modular design of MPB allows it to be installed flat or on its edge depending on specific project requirements

Features

Up to 10 tap off points can be fitted per a standard 3m length constructed from either high density 99.99% conductivity copper, or high density 55% conductivity tinned aluminium.
MPB housing is constructed of a roll formed steel profile with a painted finish.
Tap off units are fitted with mechanical/electrical interlocks and an ‘earth first, break last’ safety feature.
Joint pack construction with double headed shear nuts for quick installation
3 phase 5 wire system

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location