The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Product

Vertiv™ PowerBar Cast Resin

Vertiv PowerBar Cast Resin is a 1000 Volt, IP68 rated maintenance free busbar system for use in outdoor applications. The conductor is totally encapsulated in a fire retardant, self-extinguishing and homogenous polymer concrete. PowerBar Cast Resin ranges from 800A to 6300A and is available in multiple configurations including neutral, double neutral and earth.

Get Brochure

Benefits

Maintenance free design reduces lifetime costs associated with the project.
Cast Resin Powerbar can be connected directly to High.
Powerbar through a specialised jointing system to form a complete power distribution system.
Bespoke shapes can be created to conform to the layout of any specific building i.e. to conform to an uneven wall, placement of pipes etc.
The low impedance design of CRPB with a minimum distance between each conductor reduces resistance to the current passing through which results in a low voltage drop.

Features

Explosive atmosphere (ATEX) approved to IEC 60079
Ingress protection rating IP68
Available with a choice of copper/ aluminium conductor
Available in ratings up to 6300A
Chemical resistance

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv™ Switchgear and Switchboard, USA
+1 864 375 1757
400 Supreme Industrial Drive Anderson South Carolina 29621 USA
Product areas of focus: Switchgear and Switchboard, Busway and Busduct
Partner Login

Language & Location