The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

SMARTROW™ DCR

Intelligent, integrated infrastructure in a self-contained line-up

SmartRow™ from Vertiv is a unique, integrated multi-rack solution that allows you to deploy a complete micro data center in just weeks. It can be configured with up to 14 racks with data center-grade thermal management, power backup and conditioning, power management and control technologies, fire suppression and cable management. All fully integrated in an enclosed, highly efficient room-neutral system.

Talk to an expert

The SmartRow Infrastructure is a Fully Integrated Micro Data Center Contained Within a Single Row

A simple, fully integrated row-based infrastructure combining up to ten racks / data center cabinets, with precision cooling, UPS, power management, monitoring and control technologies, and fire suppression; all in an enclosed system.

The SmartRow offers a modular data center design that is ideal for:

  • Build outs of new or existing small data centers
  • Build outs of new or existing mid-sized data centers
  • Remote data centers for larger enterprises requiring standardized infrastructure
  • Standalone development environments
  • Standalone disaster recovery

Product Benefits

Economical and efficient

  • Save up to 30% on anual energy costs
  • Save up to 28% on room upgrades
  • Up to 36kW of supported critical load


Rapidly deployable and scalable

  • Reduce time and cost of implementation, through an integrated design
  • Optimize space efficency

Intelligent and self optimizing

  • Infrastructure management
  • Flexible rack PDU
  • Cable knock outs

Resilient and highly available

  • Prepacked design enables easier expansion to ensure future flexibility, easier moves, ads and changes


Secure and safe

  • Increase physical security and equipment protection with lockable cabinet

Partner Login

Language & Location