The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Optimize Your Thermal Management with Vertiv™ Liebert® iCOM™-S

Improve Data Center Energy Efficiency by 35%

The Liebert® iCOM™-S system control is a single point for centralizing data from sensors and cooling units, unlocking the benefits of machine-to-machine communications to harmonize and optimize thermal system performance across the data center.

See it in action

WATCH THE VIDEO

 

The Liebert® iCOM™-S provides efficiency over the lifecycle of your data center through quickly deployed intelligence, upstream system data integration, and flexible operation of mission-critical Thermal systems utilizing purpose-built Vertiv platforms.

Tools Enabling the Journey

Tools Image.jpg

Additional Features over Direct To Unit

  • BMS Simplification
  • Device Auto-discovery
  • Connected Device Management
  • Low-Level Vertiv™ Protocol Integration
  • Supervisory Metrics and KPIs
  • Wireless Sensor Controls Integration
  • Visual Controls Setup
  • Simple User Interface
  • Automated Device and System Reporting

*Panel application shown. 1U Workstation and SoftwareOnly applications supported as well.

The Liebert® iCOM™-S provides a platform of tools to help you manage your data center. Not only for faster deployments and commissioning but for easier implementation of a solid Thermal Controls strategy as load grows from day one hand off to Operations.

Features

Feature Liebert® iCOM™-S Monitor Liebert® iCOM™-S Optimize

Thermal system monitoring and management

Low level Vertiv device (proprietary control board) communication

Single interface for connected device

Auto discovery of devices

BMS integration wizard

Dedicated system disgnostic programs

Bulk threshold configuration

Historical data of measured points

Drag and drop floor builders (user configurable)

Wireless sensor integration

Multiple control group connectivity/visibility

 

Thermal system automation and control

 

Simplified hot spot protection

 

Optimization for measurable energy savings

 

Flexibility in Application - Hardware

icom-s-tech-spec_323510_0.png

Related Articles

Partner Login

Language & Location