REDUCE ENERGY LOSS UP TO 75%*
* When upgrading from 92 to 98% rectifier efficiency you can reduce energy loss by 75%
Minimize OpEx and CO₂ emissions with 98% rectifier efficiency
The 98% ultra high-efficiency R48-3500E4 rectifier from Vertiv is plug-compatible with existing infrastructure.
The -48 VDC 3500 watt eSure rectifier offers a flat efficiency curve to optimize energy savings at any load condition.
- Save space with highest density in DC power industry
- Lower operating cost in all load conditions
- Benefit from instant energy savings with backward compatible rectifiers
- Minimize investment and optimize power efficiency with ECO mode
- Validate real savings on your investment with the Efficiency Tracker tool