The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Vertiv Anticipates Advent of Gen 4 Data Center in Look Ahead to 2018 Trends

December 04, 2017

Increased reliance on the edge, importance of colocation providers driving developments

 

Columbus, Ohio [Dec. 4, 2017] – The next-generation data center will exist beyond walls, seamlessly integrating core facilities with a more intelligent, mission-critical edge of network. These Gen 4 data centers are emerging and will become the model for IT networks of the 2020s. The advent of this edge-dependent data center is one of five 2018 data center trends identified by a global panel of experts from Vertiv, formerly Emerson Network Power.

“The evolution of the edge, driven in large part by the adoption of the Internet of Things, is impacting the data center industry in much the same way the introduction of the cloud did,” said Rob Johnson, CEO, Vertiv. “As we saw then, the implications of such a fundamental change are far-reaching and in some cases unpredictable. The only certainty is that expectations remain the same – seamless, immediate, uninterrupted service.”

Previous Vertiv forecasts identified trends tied to the cloud, integrated systems, infrastructure security and more. Below are five trends expected to impact the data center ecosystem in 2018:

  1. Emergence of the Gen 4 Data Center: Whether traditional IT closets or 1,500 square-foot micro-data centers, organizations increasingly are relying on the edge. The Gen 4 data center holistically and harmoniously integrates edge and core, elevating these new architectures beyond simple distributed networks.

    This is happening with innovative architectures delivering near real-time capacity in scalable, economical modules that leverage optimized thermal solutions, high-density power supplies, lithium-ion batteries, and advanced power distribution units. Advanced monitoring and management technologies pull it all together, allowing hundreds or even thousands of distributed IT nodes to operate in concert to reduce latency and up-front costs, increase utilization rates, remove complexity, and allow organizations to add network-connected IT capacity when and where they need it.

  2. Cloud Providers Go Colo: Cloud adoption is happening so fast that in many cases cloud providers can’t keep up with capacity demands. In reality, some would rather not try. They would prefer to focus on service delivery and other priorities over new data center builds, and will turn to colocation providers to meet their capacity demands.

    With their focus on efficiency and scalability, colos can meet demand quickly while driving costs downward. The proliferation of colocation facilities also allows cloud providers to choose colo partners in locations that match end-user demand, where they can operate as edge facilities. Colos are responding by provisioning portions of their data centers for cloud services or providing entire build-to-suit facilities.

  3. Reconfiguring the Data Center’s Middle Class: It’s no secret that the greatest areas of growth in the data center market are in hyperscale facilities – typically cloud or colocation providers – and at the edge of the network. With the growth in colo and cloud resources, traditional data center operators now have the opportunity to reimagine and reconfigure their facilities and resources that remain critical to local operations.

    Organizations with multiple data centers will continue to consolidate their internal IT resources, likely transitioning what they can to the cloud or colos while downsizing and leveraging rapid deployment configurations that can scale quickly. These new facilities will be smaller, but more efficient and secure, with high availability – consistent with the mission-critical nature of the data these organizations seek to protect.

    In parts of the world where cloud and colo adoption is slower, hybrid cloud architectures are the expected next step, marrying more secure owned IT resources with a private or public cloud in the interest of lowering costs and managing risk.

  4. High-Density (Finally) Arrives: The data center community has been predicting a spike in rack power densities for a decade, but those increases have been incremental at best. That’s changing. While densities under 10 kW per rack remain the norm, deployments at 15 kW are not uncommon in hyperscale facilities – and some are inching toward 25 kW.

    Why now? The introduction and widespread adoption of hyper-converged computing systems is the chief driver. Colos, of course, put a premium on space in their facilities, and high rack densities can mean higher revenues. And the energy-saving advances in server and chip technologies can only delay the inevitability of high density for so long. There are reasons to believe, however, that a mainstream move toward higher densities may look more like a slow march than a sprint. Significantly higher densities can fundamentally change a data center’s form factor – from the power infrastructure to the way organizations cool higher density environments. High-density is coming, but likely later in 2018 and beyond.

  5. The World Reacts to the Edge: As more and more businesses shift computing to the edge of their networks, critical evaluation of the facilities housing these edge resources and the security and ownership of the data contained there is needed. This includes the physical and mechanical design, construction and security of edge facilities as well as complicated questions related to data ownership. Governments and regulatory bodies around the world increasingly will be challenged to consider and act on these issues.

    Moving data around the world to the cloud or a core facility and back for analysis is too slow and cumbersome, so more and more data clusters and analytical capabilities sit on the edge – an edge that resides in different cities, states or countries than the home business. Who owns that data, and what are they allowed to do with it? Debate is ongoing, but 2018 will see those discussions advance toward action and answers.

For more information on these trends and other insights from experts at Vertiv, visit www.VertivCo.com.

 

About Vertiv
Vertiv designs, builds and services critical infrastructure that enables vital applications for data centres, communication networks and commercial and industrial facilities. Formerly Emerson Network Power, Vertiv supports today’s growing mobile and cloud computing markets with a portfolio of power, thermal and infrastructure management solutions including the Chloride®, Liebert®, NetSure™ and Trellis™ brands. Sales in fiscal 2016 were $4.4 billion. For more information, visit VertivCo.com.

CONTACT
Vince McMorrow
T +614 383 1622
E Vince.McMorrow@Fahlgren.com

 

Related Articles

PARTNERS
Partner Login

Language & Location