The page you're viewing is for English (LATAM) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (LATAM) region.

Rack Power Versatility with Vertiv™ Geist™ Combination Outlet C13/C19

August 13, 2020

Vertiv Geist rack PDUs with the Combination Outlet C13 / C19 provide ultimate rack power versatility. The 2-in-1 receptacle functions as both an IEC C13 and C19 accommodating ever-changing rack power requirements with the flexibility to connect C14 and C20 plugs in the same outlet. High retention outlets reduce the risk of costly downtime from accidental disconnections of the power cord. The Combination Outlet C13 / C19 is also P-Lock compatible for additional protection.

  

Related Articles

Partner Login

Language & Location