The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Liebert DSE Packaged Free-Cooling Solution, 400-500kW Rooftop Configuration

Reduce costs and increase economization hours with the highly efficient Liebert® DSE Packaged Free-Cooling Solution. The Liebert DSE is the world’s most widely deployed pumped refrigerant economization system for data centers, with over 8,500 installations.

Get Brochure Get Manual
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
  • Telecom

Benefits

Saves Money
High-efficiency, with an operational PUE under 1.2•High-efficiency, with an operational PUE under 1.2
Eliminates water usage, cost and treatment 
Low maximum kW to allow downsizing of backup generator capacity or more IT power for sale
No air leakage or volumetric displacement, eliminating the need for additional fan power or make-up air capacity
Highly efficient in low load / part load conditions
 Makes You Money
Rapidly scalable for faster deployment and time to market
Low operating costs for higher profitability
Lowers Your Risks
 Proven pumped refrigerant economization technology used in more than 4,000 installations worldwide
Multiple fans, DX circuits and other key components for ride-through
Simplifies Thermal Management
Advanced controls that automatically manage unit lead/lag, protect against coil freeze, maximize economization and other routine

Features

High capacity 400kW – 500kW
Highly efficient pumped refrigerant economizer
Advanced monitoring and control
Large condenser surface area to minimize operating and peak power
No dampers to service or outside air filters to replace
All components can be serviced from the end of the unit
Thermal break construction keeps air from leaking
3 airflow configurations
Perimeter or rooftop
deployments
Reduced weight and footprint

The Liebert DSE Outdoor Packaged Solution provides high efficiency, water-free economization, maximum reliability, low peak power, low maintenance and rapid scalability – all in a small-footprint package. Its pumped refrigerant economizer captures the most economization hours across the widest range of temperatures, compared to other similar systems. The Liebert DSE packaged solution uses proven pumped refrigerant economizer technology that is deployed in more than 6,000 sites around the world. With a highly flexible design, the solution is available in perimeter and rooftop configurations in 400kW and 500kW capacities. The package integrates all cooling system components in a small-footprint. It ships as a single, pre-charged, and factory-tested unit for fast and easy deployment.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PRODUCTS & SERVICES
PARTNERS
Overview
Partner Login

Language & Location