The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Liebert XDC, XD Chiller and Pumping Unit, 160kW

Coolant chiller unit available in an air cooled configuration with remote condenser. In conjunction with the Liebert XD Cooling Modules, the Liebert XDC system can cool more than 30kW per rack.

Get Brochure Get Manual
Best Suited For:
  • Banking, Financial and Insurance
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

Benefits

Energy efficient
Efficient use of floor space efficient
Highly scalable
Easy to install 

Features

Available in nominal capacities of 160kW (46 Tons) and 130kW (37 Tons) for 50Hz applications.
Cools more than 500W/sq. ft.
Includes enclosure, pumps, heat exchanger, receiver tank, controls, valves and piping in a packaged unit
Uses pumped refrigerant 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PARTNERS
Overview
Partner Login

Language & Location