The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Liebert® DCP Water-Based Pumping Unit, 200kW

The Liebert® DCP coolant pumping unit was specifically designed to support the Liebert® DCD rear door by isolating the pumped water going to the rear doors from the building chilled water system. With advanced controls and energy efficient pumps, the DCP maintains the temperature and flow rate of the water at a level that eliminates the possibility of condensation. This isolated secondary loop allows for additional water quality control, improving the life of the entire system.

Get Manual
Key Benefits
Advanced controls monitor and regulate temperature and flow, delivering maximized cooling capacity and elimination of condensation
Monitoring capabilities remotely access system conditions and provide peace of mind 
Isolated secondary loop ensures high water quality for a long life
Variable speed pumps reduce power input, lowering operational costs 
Best Suited For:
  • Data Center/Colocation/Hosting
  • Education
  • Government
  • Healthcare
  • Retail and Wholesale
Warranty: One Year Limited Warranty Against Defects in Material and Workmanship

The Liebert® DCP coolant pumping unit was specifically designed to support the Liebert® DCD rear door by isolating the pumped water going to the rear doors from the building chilled water system. With advanced controls and energy efficient pumps, the DCP maintains the temperature and flow rate of the water at a level that eliminates the possibility of condensation while reducing power input and operation costs. The DCP creates an isolated secondary loop that services the chilled-water equipment at the rack and row level while providing additional water quality control, reducing the corrosive effects of hard water on the cooling equipment and improving the life of the entire system.

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv (Liebert Services)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Uninterruptible Power Supplies (UPS), Power Distribution, Thermal Management, Integrated Solutions, Racks and Containment
Vertiv Academy – Thermal Management Training
+1 844 841 2665
530 Westar Blvd Westerville Ohio 43082 USA
Product areas of focus: Thermal Management
PRODUCTS & SERVICES
PARTNERS
Overview
Partner Login

Language & Location