The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product Model

Cybex™ SCM185DP Secure Desktop Matrix

The Vertiv™ Cybex™ SCM185DP secure desktop Matrix KVM switch offers a proven solution for guarding against cyber intrusion at the desktop. These switches are certified to meet the requirements of the latest NIAP Protection Profile for Peripheral Sharing Devices version 3.0. And they also provide users with high resolution compatibility utilizing HDMI and traditional DVI technology.

Find Sales Contact Get Brochure Get Manual
Login to Save for Later
Best Suited For:
  • Government
  • Healthcare
Warranty: 3 Year Full Coverage Factory Warranty - Optional Extended Warranty Available

Benefits

Independently switched display connections - situational awareness of any two connected systems
Hardware-based peripheral isolation loads all firmware on ROM with no keyboard buffering or memory
Dedicated Peripheral Port permits a secure connection to external USB devices, including CAC smart card readers, fingerprint readers, and face recognition devices 

Features

Certified to NIAP Common Criteria Protection Profile for Peripheral Sharing Switch, version 3.0
Use for two monitors, or pair with Vertiv™ extension technology to send to a central display
Always-on active anti-tampering system
Unidirectional Optical Data Diodes assure USB peripheral isolation enabling data flow from devices to host only 

*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Vertiv Technical Support for IT Management & Software (Trellis & Avocent products)
+1 888 793 8763
Mon-Fri 9:00 a.m. to 5:30 p.m. Alabama USA
Product areas of focus: Desktop KVM and KM, IP KVM, Secure KVM, Serial Consoles and Gateways, Digital Infrastructure Solutions
PRODUCTS & SERVICES
PARTNERS
Overview
Partner Login

Language & Location