The page you're viewing is for English (India) region.

Working with our Vertiv Sales team enables complex designs to be configured to your unique needs. If you are an organization seeking technical guidance on a large project, Vertiv can provide the support you require.

Learn More

Many customers work with a Vertiv reseller partner to buy Vertiv products for their IT applications. Partners have extensive training and experience, and are uniquely positioned to specify, sell and support entire IT and infrastructure solutions with Vertiv products.

Find a Reseller

Already know what you need? Want the convenience of online purchase and shipping? Certain categories of Vertiv products can be purchased through an online reseller.


Find an Online Reseller

Need help choosing a product? Speak with a highly qualified Vertiv Specialist who will help guide you to the solution that is right for you.



Contact a Vertiv Specialist

The page you're viewing is for English (India) region.

Product

Alber Universal Xplorer Telecom Monitor (UXTM)

The Universal Xplorer Telecom Monitor (UXTM) is a stationary battery monitor designed for use in telecommunications or in DC powered data centers. The system architecture is a flexible design for monitoring virtually any battery configuration using VLA, VRLA or NiCd technologies in 24 to 48VDC applications.

Get Brochure Get Manual
Best Suited For:
  • Telecom
  • Data Center/Colocation/Hosting
Warranty: One Year Limited Warranty from Startup against Defects in Material and Workmanship with limitations related to ship date and storage requirements.

Benefits

The three steps of battery monitoring automation, enabled by the Alber Cellcorder CRT-400 cell resistance tester
Flexibility
 Monitors 24V to 48V battery configurations of VLA Wet Cells, VLRA Modules and NiCad batteries
 Monitor up to four strings in parallel
 Embedded Web server for real-time viewing, automatic data collection, data analysis, and report generation
 Integrates into building management systems
 Higher Availability
 Scans pertinent battery parameters every 4 seconds
 Automatic proactive internal DC resistance tests
 Discharges are automatically detected and data saved for retrieval and playback
 Trend analysis provides the ability to analyze performance and aid in trouble shooting
 Maintenance by the Vertiv Services local, factory-trained Customer Engineers promotes proper operation and longer service life for batteries
 Lowest Total Cost of Ownership
 Optimizes useful battery life -- Utilize your batteries longer and with confidence by knowing their true internal condition
 Provides the data for a battery replacement program, only replacing batteries that are identified as failing
 Reduces on-site battery preventive maintenance
 Automate the IEEE Recommended Practices for Battery Maintenance and Testing 
 Maintain complete and accurate maintenance records to comply for regulatory requirements

Features

 Overall string voltage
 Individual cell/block voltages
 Individual cell/block temperatures
 String discharge current
 String float current
 String ripple current
 Ambient temperatures
 Internal cell/block resistance test
 Intercell and intertier connection resistance test
 Form C contact for battery parameter or hardware alarm
 Supports MODBUS (via RS-485 and Ethernet) SNMP and SMTP (via Ethernet) protocols

The 24V and 48V monitoring system provides detailed battery information, allowing for cost savings by optimizing useful battery life. Instead of waiting for an inevitable failure or replacing batteries prematurely to prevent problems, you can continue to utilize your batteries longer and with confidence by knowing their true internal condition.

Find Your Area Contact

Products Support Contacts

Showing contacts for Ohio, 43215, USA Change
Geist Support - Americas (Rack PDU and Watchdog)
+1 888 630 4445
1777 Yolande Avenue Lincoln Nebraska USA
Product areas of focus: Power Distribution, Monitoring
Vertiv (Customer Service for Albér Products)
+1 954 377 7101
7775 West Oakland Park Blvd Sunrise Florida 33351 USA
Product areas of focus: Monitoring
Vertiv (Technical Support for Albér Products)
+1 800 543 2378
610 Executive Campus Drive Westerville Ohio 43082 USA
Product areas of focus: Monitoring
PARTNERS
Overview
Partner Login

Language & Location