Vertiv Knürr SMA Compact Rack EMC
The Vertiv Knürr Smaract Compact Rack is an innovative and practical 19" enclosure with extremely low space requirements that is highly flexible and efficient. At the same time, it facilitates integration and modular expansion, delivering a wide range of impressive detailed solutions. The Vertiv Knürr SMA Compact Rack EMC is prepared for applications where Electromagnetic Compatibility shielding is required.
Saved This Product to Your Dashboard
You just saved this product to your dashboard to view at a later time. You can easily remove the item from your dashboard when you no longer wish to have it saved.
Please login or create an account to save this for later
- Retail and Wholesale
- Telecom
- Military, Defense, Aerospace and Missile
- Nuclear Power
Vertiv Knürr SMA Compact Rack EMC
The Vertiv Knürr Smaract Compact Rack is an innovative and practical 19" enclosure with extremely low space requirements that is highly flexible and efficient. At the same time, it facilitates integration and modular expansion, delivering a wide range of impressive detailed solutions. The Vertiv Knürr SMA Compact Rack EMC is prepared for applications where Electromagnetic Compatibility shielding is required.
- Retail and Wholesale
- Telecom
- Military, Defense, Aerospace and Missile
- Nuclear Power
Specifications
Vertiv Knürr SMA stands for an innovative and practical total concept with extremely low spatial demands. High-grade flexibility and especially high-performance! At the same time it is also integration-enabled, can be expanded at any time and is rich in impressive detailed solutions.
Knürr Smaract® is an ideal, compact 19" platform available in various models that meet IP and EMC requirements.
Benefits
Access from all sides is a time-saving factor, e. g. for integration of components and for maintenance
Innovative frame concept delivers low weight while providing high stability with new triangular extrusions
Provides adequate space on the side for cabling; cable entry on rear panel (optional)
Well prepared to have and easy and self-explanatory cabling
Flexibility due to integration of 19" technology
3 heights to choose from; 12 U to 24 U
Heat loss discharge via own convection or with fan unit on the rear panel (accessory)
Features
– Extruded aluminum
– Corner piece: die-cast aluminum
– Covers: sheet steel, powder-coated texture
– EMC spring: high-grade steel
– Height: 12 U to 24 U (1 U = 44.45 mm)
– Width: 482.6 mm (19")
– Depths: 600 / 800 mm
– 110 mm jumpering space at the front
– 82 % of the basic surface can be used as space for installation and cable routing
– Stationary, on levelling feet
– 2000 N static
– IP 20
– Safety compliant with EN 50298 and EN 60950
– Protective conductor/grounding compliant with DIN VDE 0701-1
– Vibration test compliant with MIL-STD 810 E
– Vibration and shock test compliant with DIN EN 300019-2-2
– IP test compliant with DIN EN 60529
– EMC shielding attenuation compliant with IEEE-STD-299 and VG 95 373 part 15 (30 MHz - 1 GHz)
– Plastic components as per UL94 V-0
Basic rack polished
Visible surface of casing powder-coated in: RAL 7035 light-grey
*To see model-specific downloads, you will need to go to the model-specific product page by selecting the model name in the specifications chart above.