Thermal Management
Featured Products

Vertiv™ Liebert® XDU Coolant Distribution Units
The Liebert XDU Coolant Distribution Units offer systems that operate with or without facility water, allowing you to tap into the benefits of high-efficiency liquid cooling without incurring the cost of major infrastructure changes.
This is available in North America, EMEA and India.

Vertiv™ Liebert® XDM Split Indoor Chiller
Designed to remove barriers to liquid cooling in an air-cooled environment, the Liebert XDM Split Indoor Chiller is a liquid-to-fluid exchanger for rear door cooling applications that offers easy, cost-effective deployment in any data center.
This is available in North America.

Vertiv™ Liebert® AFC Chillers
Units compliant with Eco-design directive. Inverter compressor options for improved part load efficiency.
This is available in EMEA, China, India and LATAM.

Vertiv™ Liebert® PCW
Liebert PCW is the ideal chilled water cooling unit, providing an efficient solution for data center and server room air conditioning. This water cooling system is available in a wide variety of configurations and capacities, ranging from 25 to 220 kW.
This is available in North America, EMEA, China, India and LATAM.

Vertiv™ Liebert® PDX, Direct Expansion Floor-Mount Cooling Unit, fro…
The Liebert PDX direct expansion large room cooling unit is equipped with the most advanced industry cooling system technology, which allows the unit to provide thermal management efficiency for data centers and server rooms.
This is available in North America, EMEA, ASIA, India and LATAM.

Liebert CWA
Vertiv™ Liebert® CWA is designed to help cloud and large co-located data centers achieve their goals, such as reducing first cost and increasing speed-to-market.
This is available in North America and EMEA.

Liebert EconoPhase Pumped Refrigerant Economizer
Averages up to a 5% to 6% reduction in the TDV (Time Dependent Valuation) energy value, and more significantly it eliminates the water requirement for data centers.
This is available in North America and LATAM.

Liebert PEX4
The Liebert® PEX4™, with superior technology, efficiently reduces operating costs with improved capacity in a compact size. By combining the best components, such as the inverter-compressor, the EC fan, the electronic expansion valve (EEV), and the microchannel coil, as well as its decoupled control, modern data centers are able to offer multiple load variations, precise regulation, and superior efficiency.

Liebert CRV
The Vertiv™ Liebert® CRV is an in-row precision cooling solution specifically designed to meet the challenges of high-density applications. Due to its compressor and fan control, as well as its adjustable deflectors, it independently, precisely, and efficiently manages the temperature and airflow in the row. It is AHRI and Eurovent certified and available in multiple options to offer flexibility in any installation.