Mumbai, India [April 2024] – Vertiv (NYSE: VRT), a global provider of critical digital infrastructure and continuity solutions, today unveils the Vertiv™ Liebert® GXT MT+ EX uninterruptible power supply (UPS) system is available in models from 1-3 kVA and offers extended runtime capabilities forhigh-performance power protection for network edge and small office. It is available now in India for high-performance power protection.
The Liebert® GXT MT+ EX offers intelligent management features along with online double conversion UPS protection, helping guard against blackouts, brownouts, sags, surges, and noise interference. Additionally, its output power factor eliminates the necessity for system oversizing while maintaining a consistent power level. The intelligent remote monitoring feature enables remote monitoring through RJ45 connection ports, facilitating the management of multiple UPS systems over the internet. It provides real-time dynamic graphs of UPS data and issues warning notifications through audible alarms, broadcast, and mobile alerts.
“Vertiv is committed to aligning our product innovation with the evolving requirements of our customers,” said Soumitra Bhattacharjee: senior product manager – small & micro-UPS, India, Vertiv. “The Liebert® GXT MT+ EX is an innovative solution for edge and smaller applications, with its intelligent management features to enable customers’ mission critical IT infrastructure and its broad power protection. We will continue to empower organizations with our reliable and innovative IT infrastructure solutions.”
The UPS system boasts of a robust 0.9 output power factor for efficient power utilization and supports higher operating temperatures. It incorporates an inbuilt Over Voltage Cut-Off Device (OVCD) for enhanced protection, a wide input voltage range, and input power factor correction to optimize power efficiency. It also has a 1A inbuilt charger for the standard backup model and 6A charger for the extended back-up model.
Additionally, the Vertiv(TM) Liebert® GXT MT+ EX comes with a 4-stage, extendable charging design for optimized battery performance and adjustable battery charging. It also has multiple advanced communications and display options. It can operate at higher temperatures and higher efficiencies helping to reduce overall operating costs and carbon footprint.
For more information visit Vertiv.com.
About Vertiv
Vertiv (NYSE: VRT) brings together hardware, software, analytics and ongoing services to enable its customers’ vital applications to run continuously, perform optimally and grow with their business needs. Vertiv solves the most important challenges facing today’s data centers, communication networks and commercial and industrial facilities with a portfolio of power, cooling and IT infrastructure solutions and services that extends from the cloud to the edge of the network. Headquartered in Westerville, Ohio, USA, Vertiv does business in more than 130 countries. For more information, and for the latest news and content from Vertiv, visit Vertiv.com.
Forward-Looking Statements
This release contains forward-looking statements within the meaning of the Private Securities Litigation Reform Act of 1995, Section 27 of the Securities Act, and Section 21E of the Securities Exchange Act. These statements are only a prediction. Actual events or results may differ materially from those in the forward-looking statements set forth herein. Readers are referred to Vertiv’s filings with the Securities and Exchange Commission, including its most recent Annual Report on Form 10-K and any subsequent Quarterly Reports on Form 10-Q for a discussion of these and other important risk factors concerning Vertiv and its operations. Vertiv is under no obligation to, and expressly disclaims any obligation to, update or alter its forward-looking statements, whether as a result of new information, future events or otherwise.
CONTACT
Ipshita Balu
T: +91 9590111798
E: ipshita.balu@archetype.co